Product Selector Tool

Use the intuitive filters in our Product Selector Tool to find the product that best suits your application.

  • {{ field_power_from_text }}{{ field_power_measurement }} To {{ field_power_to_text }}{{ field_power_measurement }}
  • {{ field_allowable_torque_from_text }}{{ field_torque_measurement }} To {{ field_allowable_torque_to_text }}{{ field_torque_measurement }}
  • {{ field_torque_from_text }}{{ field_torque_measurement }} To {{ field_torque_to_text }}{{ field_torque_measurement }}
F4CF-UA45

Fine Cyclo®

Fine Cyclo UA-Series

  • Concentric
  • Parallel
  • Right Angle
Allowable Peak Torque

625 - 30.000 Nm

Ratio Range

60:1 - 283:1

Backlash

<0.5 arcmin Lost Motion

web June 2018

Hansen Industrial Gearboxes

Hansen M4 ACC

  • Concentric
  • Parallel
  • Right Angle
Torque Range

20.000 - 70.000 Nm

Ratio Range

9:1 - 25:1

F4CF-C flange housing

Fine Cyclo®

Fine Cyclo C-Series

  • Concentric
  • Parallel
  • Right Angle
Allowable Peak Torque

540 - 6.278 Nm

Ratio Range

29:1 - 119:1

Backlash

<1 arcmin Lost Motion

F4CF-D flange housing

Fine Cyclo®

Fine Cyclo D-Series

  • Concentric
  • Parallel
  • Right Angle
Allowable Peak Torque

417 - 3.188 Nm

Ratio Range

29:1 - 119:1

Backlash

<1 arcmin Lost Motion

F2C-T cylindrical housing with integrated tapered roller bearings

Fine Cyclo®

Fine Cyclo T-Series

  • Concentric
  • Parallel
  • Right Angle
Allowable Peak Torque

417 - 11.000 Nm

Ratio Range

81:1 - 171:1

Backlash

<0.5 arcmin Lost Motion

ALTAX NEO Reducer_Flange Mount

Altax®

ALTAX NEO Reducer

  • Concentric
  • Parallel
  • Right Angle
Torque Range

2 - 458 Nm

Ratio Range

3:1 - 1.003:1

CYCLOSpeed Reducer with Torque Limiter (Reducer)

Cyclo®

Cyclo® Reducer with Torque Limiter

  • Concentric
  • Parallel
  • Right Angle
Torque Range

50 - 68.200 Nm

Ratio Range

6:1 - 658.503:1

BEIER Variator

Beier®

BEIER® Variator / BEIER CYCLO® Variable Speed Gearmotor

  • Right angle
  • Parallel
  • Concentric
Torque

1000 m / 900 Im

Ratio

336~7613Nm / 111~213 Im

Some Other Label

29~119 m / 49~300 lm

F1C-A Gearbox with integrated cross roller bearing

Fine Cyclo®

Fine Cyclo A-Series F1 Type

  • Concentric
  • Parallel
  • Right Angle
Allowable Peak Torque

335 - 7.610 Nm

Ratio Range

29:1 - 179:1

Backlash

<1 arcmin Lost Motion

F2C-A Gear with integral tapered roller bearing

Fine Cyclo®

Fine Cyclo A-Series F2 Type

  • Concentric
  • Parallel
  • Right Angle
Allowable Peak Torque

335 - 2.910 Nm

Ratio Range

29:1 - 179:1

Backlash

<1 arcmin Lost Motion

Product Photo - YHD Paramax 9000

Paramax®

Paramax® Y series for POM 

  • Concentric
  • Parallel
  • Right Angle
Torque Range

13.200 - 74.000 Nm

Ratio Range

54:1 - 78:1

ZS-L – compact high-performance drive

ZS / ZSP / ZP Centrifuge Drives

ZS – Cyclo Line

Torque Range

300 - 46.000 Nm

Ratio Range

6:1 - 87:1

Single stage Cyclo rotation gearbox

The compact and high-capacity centrifuge drive in a flange design and all-steel construction.

CYCLO Drive for servo motors_Foot Mounting_Right

Servo

Cyclo Drive 6000 for Servo Motors

  • Concentric
  • Parallel
  • Right Angle
Allowable Peak Torque

30 - 1.370 Nm

Ratio Range

6:1 - 87:1

Backlash

6 arc min (Low Backlash Series)

ZSPR regulated drive for centrifuges (four-shaft drive), 2 motors with regulating drive

ZS / ZSP / ZP Centrifuge Drives

ZSP – Cyclo/Planet Line

Torque Range

630 - 46.000 Nm

Ratio Range

45:1 - 348:1

Double stage Cyclo/Planetary rotation gearbox

The double-stage, high-load centrifuge gearbox for reduction ratios and differential speeds with a proven flange design and all-steel construction.

ZPN for centrifuges with a trailing scroll

ZS / ZSP / ZP Centrifuge Drives

ZP – Planet Line

Torque Range

5.000 - 40.000 Nm

Ratio Range

20:1 - 224:1

Double or triple-stage planetary rotation gearbox

The highly dynamic centrifuge drive for high drum and differential speeds with a proven flange design and all-steel construction. Scroll connection with DIN5480 hollow shaft.

W55

Fine Cyclo®

Fine Cyclo W-Series

  • Concentric
  • Parallel
  • Right Angle
Allowable Peak Torque

6.130 - 10.000 Nm

Ratio Range

64:1 - 87:1

Backlash

<1 arcmin Lost Motion

IB Series - P1 Type

IB Series

IB Series P1 Type

  • Concentric
  • Parallel
  • Right Angle
Allowable Peak Torque

35 - 380 Nm

Ratio Range

4:1 - 81:1

Backlash

<3 arcmin / <15 arcmin

Image converted using ifftoany

IB Series

IB Series P2 Type

  • Concentric
  • Parallel
  • Right Angle
Allowable Peak Torque

900 - 3.000 Nm

Ratio Range

4:1 - 100:1

Backlash

<3 arcmin Lost Motion

Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Solid

IB Series

IB Series PK1 Type

  • Concentric
  • Parallel
  • Right Angle
Allowable Peak Torque

35 - 380 Nm

Ratio Range

6:1 - 243:1

Backlash

<6 arcmin / <15 arcmin

Bevel BUDDYBOX 4 Series Gearmotor_Horizontal_Hollow Shaft_Right

BuddyBox®

Bevel Buddybox - BBB4 Gearmotor

  • Concentric
  • Parallel
  • Right Angle
Power Range

0,10 - 55,00 kW

Ratio Range

11:1 - 26.000:1

Filter By : {{ field_product_type_text }}

Done
{{ field_power_from_text }}{{ field_power_measurement }} To {{ field_power_to_text }}{{ field_power_measurement }}

Power Range

{{ field_allowable_torque_from_text }}{{ field_torque_measurement }} To {{ field_allowable_torque_to_text }}{{ field_torque_measurement }}

Allowable Peak Torque

{{ field_torque_from_text }}{{ field_torque_measurement }} To {{ field_torque_to_text }}{{ field_torque_measurement }}

Torque Range

Shaft Configuration

  • Concentric
  • Right Angle
  • Parallel

Backlash

  • 0 arc min
  • 3-15 arc min
  • 15+ arc min

Mounting Configuration

  • Universal
  • Horizontal
  • Vertical Down
  • Upright

Output Shaft

  • Solid
  • Hollow

Power Supply

  • Three Phase
  • Single Phase

Keywords

  • Cyclo

Have More Questions?

Our comprehensive sales and service network is here to help. Contact us today.