Product Selector Tool

Use the intuitive filters in our Product Selector Tool to find the product that best suits your application.

  • {{ field_power_from_text }}{{ field_power_measurement }} To {{ field_power_to_text }}{{ field_power_measurement }}
  • {{ field_allowable_torque_from_text }}{{ field_torque_measurement }} To {{ field_allowable_torque_to_text }}{{ field_torque_measurement }}
  • {{ field_torque_from_text }}{{ field_torque_measurement }} To {{ field_torque_to_text }}{{ field_torque_measurement }}
IB Series - P1 Type

IB Series

IB Series P1 Type

  • Concentric
  • Parallel
  • Right Angle
Allowable Peak Torque

35~380 Nm

Ratio Range

4:1~81:1

Backlash

<3 arcmin / <15 arcmin

Image converted using ifftoany

IB Series

IB Series P2 Type

  • Concentric
  • Parallel
  • Right Angle
Allowable Peak Torque

900~3,000 Nm

Ratio Range

4:1~100:1

Backlash

<3 arcmin Lost Motion

Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Solid

IB Series

IB Series PK1 Type

  • Concentric
  • Parallel
  • Right Angle
Allowable Peak Torque

35~380 Nm

Ratio Range

6:1~243:1

Backlash

<6 arcmin / <15 arcmin

Servo

E CYCLO – Elastic Cyclo

  • Concentric
  • Parallel
  • Right Angle
Allowable Peak Torque

34~157 Nm

Ratio Range

50:1~100:1

Backlash

0

FC-A Mounting kit no output-side storage

Fine Cyclo®

Fine Cyclo A-Series FC Type

  • Concentric
  • Parallel
  • Right Angle
Allowable Peak Torque

335~7,610 Nm

Ratio Range

29:1~179:1

Backlash

<1 arcmin Lost Motion

F1C-A Gearbox with integrated cross roller bearing

Fine Cyclo®

Fine Cyclo A-Series F1 Type

  • Concentric
  • Parallel
  • Right Angle
Allowable Peak Torque

335~7,610 Nm

Ratio Range

29:1~179:1

Backlash

<1 arcmin Lost Motion

F2C-A Gear with integral tapered roller bearing

Fine Cyclo®

Fine Cyclo A-Series F2 Type

  • Concentric
  • Parallel
  • Right Angle
Allowable Peak Torque

335~2,910 Nm

Ratio Range

29:1~179:1

Backlash

<1 arcmin Lost Motion

F3C-A Cylindrical gear with output shaft; taper roller bearings

Fine Cyclo®

Fine Cyclo A-Series F3 Type

  • Concentric
  • Parallel
  • Right Angle
Allowable Peak Torque

335~7,610 Nm

Ratio Range

29:1~179:1

Backlash

<1 arcmin Lost Motion

F4CF-C flange housing

Fine Cyclo®

Fine Cyclo C-Series

  • Concentric
  • Parallel
  • Right Angle
Allowable Peak Torque

540~6,278 Nm

Ratio Range

29:1~119:1

Backlash

<1 arcmin Lost Motion

F4CF-D flange housing

Fine Cyclo®

Fine Cyclo D-Series

  • Concentric
  • Parallel
  • Right Angle
Allowable Peak Torque

417~3,188 Nm

Ratio Range

29:1~119:1

Backlash

<1 arcmin Lost Motion

F4CF-UA45

Fine Cyclo®

Fine Cyclo UA-Series

  • Concentric
  • Parallel
  • Right Angle
Allowable Peak Torque

625~30,000 Nm

Ratio Range

60:1~283:1

Backlash

<0.5 arcmin Lost Motion

F2C-T cylindrical housing with integrated tapered roller bearings

Fine Cyclo®

Fine Cyclo T-Series

  • Concentric
  • Parallel
  • Right Angle
Allowable Peak Torque

417~11,000 Nm

Ratio Range

81:1~171:1

Backlash

<0.5 arcmin Lost Motion

W55

Fine Cyclo®

Fine Cyclo W-Series

  • Concentric
  • Parallel
  • Right Angle
Allowable Peak Torque

6,130~10,000 Nm

Ratio Range

64:1~87:1

Backlash

<1 arcmin Lost Motion

Bevel BUDDYBOX 4 Series Gearmotor_Horizontal_Hollow Shaft_Right

BuddyBox®

Bevel Buddybox - BBB4 Gearmotor

  • Concentric
  • Parallel
  • Right Angle
Power Range

0.10~55.00 kW

Ratio Range

11:1~26,000:1

BBB4_reducer

BuddyBox®

Bevel Buddybox - BBB4 Reducer

  • Concentric
  • Parallel
  • Right Angle
Torque Range

290~18,000 Nm

Ratio Range

11:1~26,000:1

Ask us about availability
Helical BUDDYBOX

BuddyBox®

Helical Buddybox - HBB

  • Concentric
  • Parallel
  • Right Angle
Power Range

0.12~30.00 kW

Ratio Range

21:1~2,559:1

CYCLO Drive Gearmotor_Horizontal_Foot Mount_Integral Motor

Cyclo®

Cyclo Drive 6000 Gearmotor

  • Concentric
  • Parallel
  • Right Angle
Power Range

0.12~55.00 kW

Ratio Range

3:1~658,503:1

CYCLO Drive Reducer_Horizontal_Foot Mount

Cyclo®

Cyclo Drive 6000 Reducer

  • Concentric
  • Parallel
  • Right Angle
Torque Range

24~68,200 Nm

Ratio Range

3:1~658,503:1

HYPONIC _Hollow Shaft_Gearmotor_0.2kW

Hyponic®

NEO HYPONIC Gearmotor

  • Concentric
  • Parallel
  • Right Angle
Power Range

0.02~5.50 kW

Ratio Range

5:1~1,440:1

BBB5_reducer

BuddyBox®

Bevel Buddybox - BBB5 Reducer

  • Concentric
  • Parallel
  • Right Angle
Torque Range

0~5,140 Nm

Ratio Range

11:1~4,365:1

Filter By : {{ field_product_type_text }}

Done
{{ field_power_from_text }}{{ field_power_measurement }} To {{ field_power_to_text }}{{ field_power_measurement }}

Power Range

{{ field_allowable_torque_from_text }}{{ field_torque_measurement }} To {{ field_allowable_torque_to_text }}{{ field_torque_measurement }}

Allowable Peak Torque

{{ field_torque_from_text }}{{ field_torque_measurement }} To {{ field_torque_to_text }}{{ field_torque_measurement }}

Torque Range

Shaft Configuration

  • Concentric
  • Right Angle
  • Parallel

Backlash

  • 0 arc min
  • 3-15 arc min
  • 15+ arc min

Mounting Configuration

  • Universal
  • Vertical Down
  • Horizontal
  • Upright

Output Shaft

  • Solid
  • Hollow

Power Supply

  • Three Phase
  • Single Phase

Have More Questions?

Our comprehensive sales and service network is here to help. Contact us today.