Size | Length L [mm] | Diameter G [mm] | Diameter D [mm] | Diameter d1 max. () [mm] | Mass[kg] |
---|---|---|---|---|---|
103 | 52.5 | 74 | 54 | 19 | 0.9 |
105 | 56 | 84 | 64 | 21 | 1.2 |
107 | 58 | 95 | 72 | 25.5 | 1.6 |
Diameter G = Casing diameter
Diameter D = Output major diameter
Diameter d1 = Input shaft diameter
(1) maximum values, adjusted to customer motor