eye CONNECT Front
eye CONNECT 3D
eye CONNECT Side 1
eye CONNECT Back
eye CONNECT Side 2
eye CONNECT Enclusore Box
eye CONNECT vibration senor
eye CONNECT Front
eye CONNECT 3D
eye CONNECT Side 1
eye CONNECT Back
eye CONNECT Side 2
eye CONNECT Enclusore Box
eye CONNECT vibration senor

eye CONNECT

eye CONNECT 24/7 data monitoring

24/7 MONITORING

Realtime data insights any time, any place

eye not only provides information about the current status of the machine and its oil, but also accurately predicts when a component will fail..
These precise predictions are crucial for optimizing the lifespan and performance of machinery and equipment.

eye CONNECT monitors following important parameters 24/7

Temperature

Oil temperature

Water saturation

Water saturation

Verschleiß

Wear development

Vibration

Advanced vibration analysis

D-I-P-F CURVE

(Design - Installation - Potential Failure - Failure)

DIPF Curve EN

Equipped with connection standard

GPRS + SIM
WIFI
LAN