Bevel Buddybox® H Series Gearmotor - Reliable and efficient gearmotor with bevel gearing for industrial applications
Bevel Buddybox® H Series Gearmotor - Reliable and efficient gearmotor with bevel gearing for industrial applications-left
Bevel Buddybox® H Series Gearmotor - Reliable and efficient gearmotor with bevel gearing for industrial applications
Bevel Buddybox® H Series Gearmotor - Reliable and efficient gearmotor with bevel gearing for industrial applications-left

Bevel Buddybox - BBBH

Compact right angle shaft gearmotor with a low reduction ratio and hollow shaft

  • High speed operation at 3 600 rpm motor rotation speed is possible, helping to accelerate your machines.
  • The case is made specifically for the hollow shaft, making it more compact than a general-purpose gearmotor.

Facts

3 600 rpm
Max. input speed
Low Ratios
For faster speeds
120 Hz
Possible to operate at input speeds up to 3600 rpm
High Efficiency Bevel + Helical Gear
Engineered specifically for low ratios, resulting in high efficiency.
Compact Case
The case is made specifically for the hollow shaft, making it more compact than a general-purpose gearmotor.
High Speed Operation
Input speeds up to 3 600rpm (120Hz).
Lubrication Using a Long-Lasting Grease
Universal mounting, maintenance free operation.

Related BuddyBox® products

Bevel Buddybox - BBBH with IE5 Gearmotor
Power range
2.2 kW - 4 kW
Ratio range
5:1 - 30:1
Cyclo® Bevel Buddybox® 5 Series Gearmotor - High-performance gearmotor with bevel gearing for industrial applications
Bevel Buddybox - BBB5 Gearmotor
Power range
0.1 kW - 55 kW
0.13 HP - 75 HP
Ratio range
11:1 - 26492:1
11:1 - 26492:1
Helical Buddybox - HBB
Power range
0.12 kW - 30 kW
0.13 HP - 40 HP
Ratio range
21:1 - 2559:1
21:1 - 2559:1
Bevel Buddybox - BBB4 Gearmotor
Power range
0.1 kW - 55 kW
0.13 HP - 75 HP
Ratio range
11:1 - 26000:1
11:1 - 26000:1