F2C-T cylindrical housing with integrated tapered roller bearings

Fine Cyclo T-Series

Double stage high precision gearbox

Spur gear pre-stage and three eccentrics provide highest transmission accuracy, minimum speed ripples and minimum vibration.

Owing to optimized profile of the disc lobes, this exceptionally low-vibration gearbox reaches a very high transmission precision and provides a high degree of efficiency even in the low speed range

  • Less than 0.5 arcmin Lost Motion
  • Ideal for traverse movement applications
  • High input and output speeds possible
  • With integrated tapered roller bearings on output
  • Motor connection with keyway or clamping system on request
  • Motor adapter on request

Variants:

  • F2C-T cylindrical housing
  • F2CF-T flange housing

Key Product Facts

11000 Nm
Acceleration Torque
8460 rpm
Input Speed
7 sizes

Advantages of Fine Cyclo T-Series

Smooth movement for traverse applications
Very small Moments of Inertia
High Efficiency

Related Fine Cyclo® products

Fine Cyclo DA-Series
Allowable peak torque
613 Nm - 4000 Nm
Ratio range
29:1 - 119:1
29:1 - 119:1
Backlash
0
Shaft configuration
Concentric
Fine Cyclo W-Series

High precision gearbox with extremely large hollow shaft & built-in pre-stage

Allowable peak torque
6130 Nm - 10000 Nm
54255 in-lbs - 88507 in-lbs
Ratio range
64:1 - 87:1
64:1 - 87:1
Backlash
<1 arcmin Lost Motion
Shaft configuration
Parallel
F3C-A Cylindrical gear with output shaft; taper roller bearings
Fine Cyclo A-Series F3 Type

High precision gearbox with solid output shaft

Allowable peak torque
335 Nm - 7610 Nm
2965 in-lbs - 67354 in-lbs
Ratio range
29:1 - 179:1
29:1 - 179:1
Backlash
<1 arcmin Lost Motion
Shaft configuration
Concentric
F2C-A Gear with integral tapered roller bearing
Fine Cyclo A-Series F2 Type

The high precision all-rounder gearbox

Allowable peak torque
335 Nm - 2910 Nm
2965 in-lbs - 25756 in-lbs
Ratio range
29:1 - 179:1
29:1 - 179:1
Backlash
<1 arcmin Lost Motion
Shaft configuration
Concentric
F1C A Series
Fine Cyclo A-Series F1 Type

Unit with high capacity cross roller bearing

Allowable peak torque
335 Nm - 7610 Nm
2965 in-lbs - 67354 in-lbs
Ratio range
29:1 - 179:1
Backlash
<1 arcmin Lost Motion
Shaft configuration
Concentric
FC-A45G
Fine Cyclo A-Series FC Type

High precision reduction kit w/o output bearing

Allowable peak torque
335 Nm - 7610 Nm
2965 in-lbs - 67354 in-lbs
Ratio range
29:1 - 179:1
29:1 - 179:1
Backlash
<1 arcmin Lost Motion
Shaft configuration
Concentric
Fine Cyclo UA-Series

Double stage high precision high torque density gearbox

Allowable peak torque
625 Nm - 30000 Nm
5532 in-lbs - 265522 in-lbs
Ratio range
60:1 - 283:1
60:1 - 283:1
Backlash
<0.5 arcmin Lost Motion
Shaft configuration
Concentric
F4CF-C35
Fine Cyclo C-Series

High precision gearbox with large hollow bore

Allowable peak torque
540 Nm - 6278 Nm
4779 in-lbs - 55565 in-lbs
Ratio range
29:1 - 119:1
29:1 - 119:1
Backlash
<1 arcmin Lost Motion
Shaft configuration
Concentric