Helical Buddybox - HBB

Helical gearboxes and gearmotors with Cyclo Drive reducer input. Features keyless, Steel Taper-Grip bushing for easy installation.

Ask us about availability

Offset parallel, helical gearbox in a rugged integral, shaft-mounted design.

  • Integrated Cyclo Drive technology
  • Keyless Taper-Grip Bushing or Keyed Hollow Bore

 

Helical Buddybox - HBB

Sumitomo’s Helical Buddybox - HBB speed reducers and gearmotors provide innovative shaft-mounted drive solutions for demanding applications. The HBB combines the quiet, efficient and reliable performance of the Cyclo Drive input with the rugged helical-gear output. The modular design provides a compact, efficient product and the most flexible range of output speed and torque combinations available.

Key Facts

93 %
Efficient
100 mm
Max Bore Size
30 kW
Max Rating
Modular Design
Interchangeable cast-iron housings in flange, face or shaft-mount configurations.
Cyclo Drive Technology
Quiet, efficient and reliable operation with high-torque density and compact size.
Taper-Grip Bushing
Provides quick, easy mounting and removal of the unit without the need for a custom shaft.
No Thermal Limitations
Highly-efficient design never needs an external fan.
Rugged Monoblock Housing
Monoblock-housing design eliminates the possibility of leaks at housing split.
Double-Output Seals
Prevent lubricant leaks and protect from contamination.
Mounting Versatility
Flange, Face, and Shaft Mounting options allow for universal mounting.
Long Life Bearings
Oversized, heavy-duty bearings for maximum strength and service life.
BHH Cutout Info Points

1 Long Life Bearings
Oversized, heavy-duty bearings for maximum strength and service life

2 Rugged Monoblock Housing
Monoblock housing design eliminates the possibility of leaks at housing split

3 High Ratios in Amazingly Small Spaces
Utilizes all Cyclo input modifications: C-Face input, integral gearmotor, brakemotor, quill

4 Breather
Filtered breather extends service life

5 Double Output Seals
Prevent lubricant leaks and protect from contamination

6 Mounting Versatility
Patented universal housing design

7 Cyclo Input
Provides high overload capacity, exceptional reliability and long service life

Related BuddyBox® products

Bevel Buddybox - BBBH with IE5 Gearmotor
Power range
2.2 kW - 4 kW
Ratio range
5:1 - 30:1
Bevel Buddybox® H Series Gearmotor - Reliable and efficient gearmotor with bevel gearing for industrial applications
Bevel Buddybox - BBBH
Power range
2.2 kW - 11 kW
3 HP - 15 HP
Ratio range
5:1 - 20:1
5:1 - 20:1
Shaft configuration
Right Angle
Cyclo® Bevel Buddybox® 5 Series Gearmotor - High-performance gearmotor with bevel gearing for industrial applications
Bevel Buddybox - BBB5 Gearmotor
Power range
0.1 kW - 55 kW
0.13 HP - 75 HP
Ratio range
11:1 - 26492:1
11:1 - 26492:1
Bevel Buddybox - BBB4 Gearmotor
Power range
0.1 kW - 55 kW
0.13 HP - 75 HP
Ratio range
11:1 - 26000:1
11:1 - 26000:1