TUAKA® - precision actuator (Drive)

Actuator including driver and optional torque sensor as well as optional safety features

TUAKA® offers a fully integrated actuator including a powerful driver

As an option the product can be configured with a torque sensor as well as with a second encoder on the output. With all options the size remains. Additional safety features are also available with a safety-level up to SIL3 PL-e

  • 3 sizes
  • High stiffness
  • Lost Motion 1,0 arcmin
  • Transmission error 0,75 arcmin
  • Max. output speed up to 123 U/min
  • Supply voltage 48 V