Bevel Buddybox - BBB5 Reducer
Right-Angle Spiral-Bevel Speed Reducers with Cyclo Drive or Planetary Reducer Inputs
Robust, state-of-the-art, spiral-bevel reducers, designed for keyed hollow-bore installations.
- All-Steel Internal Components
- Cost effective for keyed hollow-bore installations
- Highly Efficient
- Integrated Cyclo Drive Technology
- Maintenance-Free Options Available
Input | IEC Motor Adaptor, Free Input Shaft |
Output | Shrink Disc, Keyed Hollow Bore |
Mounting | Hollow Shaft, Flange |
Sizes | 4 frame sizes (Z-C), 25 to 412kg |
Ratios | 11:1 to 26.492:1 and greater |
Power Ranges | 0.10kW to 45kW |
Torque Capacity | 5.140 Nm |
Bevel Buddybox - BBB5
The BBB5 combines the strength and flexibility of the Cyclo Drive gear reducer and a single-stage right-angle spiral-bevel gearbox in a simple right-angle gearbox design. With a 24-month warranty, regardless of hours of operation, the BBB5 is an excellent choice for applications in material handling, packaging, conveyors, and other applications requiring right-angle speed reducers.
![BBB5 Gearmotor](/sites/default/files/styles/default_1x_extra_extra_small/public/entermediadb/m/originals/2018/06/2b/f02c26a25/BBB5%20Gearmotor%20Two%20Column.jpg?itok=ZZezdLsm)
Key Facts
80 mm
Max Bore Size
5.140 Nm
Torque Capacity
45 kW
Max Rating
Features of the Bevel Buddybox - BBB5
Compact Housing Design
The BBB5 features a smooth, cast-iron housing design, and is optimized for shaft-mount applications, long life and easy maintenance.
No Thermal Limitations
The BBB5 runs cooler and lasts longer than typical right-angle shaft gearmotors.
High Efficiency
The BBB5 utilizes high performance steel spiral-bevel gearing that delivers up to 94% efficiency.
Lightweight Design
The Z Size features a small, light-weight aluminum die-cast housing, making it the ideal upgrade from typical worm-gear drives.
100% Hardened Steel Internal Components
Provide long life, smooth operation and superior strength.
High Torque Splined Connection
Ensures more durable and dependable power transmission than typical keyed connections.
Tapered Bearings
Resist axial and radial loads simultaneously.
Cyclo Drive or Planetary Input
Cyclo Drive technology provides high overload capacity and exceptional reliability.
Shaft Mount Design
Designed specifically for applications that require shaft-mounted reducers. Save space, reduce cost, and increase safety.
![CAD Background Image for Download section](/sites/default/files/styles/banner_background_1x_extra_extra_small/public/entermediadb/m/originals/2018/06/f8/85488c50a/CAD%20Wallpaper%20-%20reducer-gearbox-design-overlay_resized.jpg?itok=3ONViQ1f)
CAD / Configure
Select your level of product detail:
Learn more about our CONFIGURATOR TOOL: