Übersicht
HP Axial is a cutting-edge solution in the field of axial fans. Thanks to its innovative configuration that involves the integration of the variable frequency drive (VFD) directly on the rear side of the motor (Non-Drive End side), it offers numerous advantages in terms of efficiency, compactness and ease of installation.
The permanent magnet IE5 motor ensures maximum energy efficiency. Its compact size and low weight make it ideal for applications where space is limited, without compromising performance. The integration of the drive on the NDE side of the motor is a further innovation. This solution not only minimises the overall size of the drive and control system, but also greatly simplifies installation. Fully customisable, the designed range includes sizes 90 and 112.
The combination of a permanent magnet IE5 motor with a drive integrated in an innovative design makes HP Axial a cutting-edge solution for applications that require high performance, energy efficiency and compactness. The PAD mounting option also optimises airflow inside the axial fan, with its four 90° feet, reducing aerodynamic losses and improving overall system efficiency, and minimises EMC issues.
| Power Output | 0.75 - 4 kW | 1 - 5.5 HP |
| Speed | Up to 4500 RPM |
| Three-phase supply | 200-240V, 380-480V |
| Compact range in IEC frames | 90 - 112 |
| Ultra premium efficiency motor | TEAO Design IEC mechanical configuration (B3, B5 ecc.) PAD mounting Degree of protection IP55 as standard |
| VFD high efficiency | Integrated VFD on NDE motor side Dedicated PM motor vector control Degree of protection IP55 as standard (IP66 on request) Easy set-up thanks to PC tool |