Maintenance on show in Antwerp & Rotterdam
We will be exhibiting at two major maintenance shows over the coming weeks: Maintenance, Antwerp on 26th -27th March; and MaintenanceNext, Rotterdam on 8th -10th April. Come along and see us on booth 2231 in Antwerp and booth 3.317 in Rotterdam. If you have gearboxes of any type or brand operating in your factory, you will be glad you stopped by!
From preventative maintenance and equipment monitoring, to gearbox service, customization and retrofit units to meet your exact requirements. We provide a comprehensive solution to keep your gearboxes running in top condition, maximizing uptime and productivity.
Our gearbox service offering is a truly complete solution, designed to provide exactly what you need when you need it. Single site inspections and ongoing service agreements; repairs of all brands of gearboxes with root cause analysis to get to the bottom of any issue; customization of gearboxes to suit your exact requirement; and retrofit units designed to drop in as exact replacements to upgrade from competitor brands or replace legacy units.
This is supported by ‘Eye’ monitoring’, an easy-to-use condition monitoring solution that provides you with real time knowledge and predictive data about the health condition of your gearboxes, 24/7. It also offers the option of a patented oil filtration system to extend oil life by up to 5 times
We are the gearbox experts you can rely on. From free consultancy to make sure you get exactly the right unit from the very beginning through to lifetime care of your gearboxes. Whatever brands of gearboxes you have installed you can rely on Sumitomo Drive Technologies to provide the expertise and insights needed to reduce costs and improve reliability.