Overview
Asynchronous motors are the most experienced segment for Lafert, consolidated by sixty years of experience. 90% of our motors are customised products to best adapt to the needs of the customer and the final application.
Mechanical features
Shaft and flange dimensions or construction materials, electrical features by defining the supply voltage, dynamics and starting torque, as well as all mechanical elements can be all modified. In particular, we supply motors with special winding to adapt to any voltage required in the world.
Energy efficiency level IE1, IE2, IE3, IE4
Local regulations define increasingly stringent minimum energy performance levels (MEPS) on each country to limit consumption and harmful emissions.
| Frame sizes | 80 to 315 |
| Power | 0.75kW to 200kW |
| Frequency | 50Hz |
| Poles | 2, 4, 6 |