Dedicated HVAC-R drive technologies on show at MCE in Milan this month
Sumitomo Drive Technologies brands will be showcasing their latest motion control innovations to Italy’s HVAC-R industry at the MCE (Mostra Convegno Expocomfort) show at Fiera Milano from 24th-27th March.
Gears, motors, variable speed drives and integrated solutions which all deliver reliable, precise performance and energy optimisation for a wide range of HVAC-R applications will be on display on stand 11, K19.
Sumitomo Drive Technologies EMEIA Marcoms Manager Nigel Evans comments, “Our comprehensive product portfolio includes dedicated solutions for HVAC and refrigeration requirements, and MCE is the perfect showground for these technologies.”
“From gearboxes designed for fan drive applications including wet cooling towers, air cooled condensers, and direct air capturing; to energy efficient motors; to variable speed drives for advanced pump and compressor control; our products, coupled with our team’s extensive industry expertise, means our customers benefit from seamless, energy-efficient automated solutions for their specific requirements.”
Featured products include the Hansen M5CT gearbox – a dedicated right-angle, two-stage gearbox for cooling and carbon capture technologies. Available in seven sizes and built with a rigid housing designed to withstand highly corrosive and humid environments, the M5CT ensures smooth transition of high axial loads from cooling fans.
Find out more about our innovative solutions for cooling technologies, including gearboxes designed for heavy-duty applications such as cooling towers and air cooled condensers .
The continuous duty nature of applications in the HVAC-R industry means energy efficiency is vital. Lafert high and variable speed motors with constant torque are designed for continuous operation. The range includes highly efficient permanent magnet motors or packages, and integrated solutions that combine a motor with a dedicated drive to ensure high efficiency and energy savings.
Featured products at the show include:
- HP Combi - a package that combines a permanent magnet synchronous motor and a variable frequency drive
- HP Integral – a compact IE5 ultra-premium efficiency motor and an IE2 high efficiency drive
- HP Axial - the latest integrated package developed to meet the demand for very high efficiency axial fans. HP Axial integrates a PM motor with a drive thanks to a dedicated case installed at the rear of the motor (NDE side) which minimises the impact on airflow and energy losses
Find out more about the Lafert motors and solutions on show at MCE 2026 by following this link.
Invertek Drives will be introducing its newest general purpose drive, Optidrive E4, to the Italian market for the first time at MCE. Optidrive E4 offers a range of features including dual-channel safe torque off (STO) certified to SIL3, USB-C and Bluetooth connectivity, industrial ethernet communications, embedded diagnostics, and a built-in flight recorder – all designed to offer additional capability which is easy to use.
Visitors will also be able to see dedicated HVAC-R products including Optidrive ECO – AC drives designed specifically for fan and pump control in building services applications, and the Optidrive Coolvert range developed to control BLDC (brushless direct current compressors), heat pumps and condensing units.
“MCE is described as a unique marketplace and the global event where companies in the HVAC-R, renewable sources, energy efficiency and water sectors gather and showcase the latest technologies for smart commercial, industrial and domestic buildings,” adds Nigel. “This provides Sumitomo Drive Technologies with a perfect opportunity to showcase our dedicated capability across all of our brands, and the benefits customers can achieve by being able to access combined expertise across all aspects of motion control for HVAC-R applications.”
Visit our team on stand 11, K19 at MCE 2026 at Fiera Milano from 24th-27th March to find out more.