Innovative solutions for cooling technology
Large industrial fan drives
Cooling or capturing air?
We have your dedicated fan drive solution!
Large industrial fan drives are indispensable in a wide range of industries, serving as the backbone for efficient thermal management and air movement. These systems are designed to meet diverse operational needs, whether cooling steam, water, or other fluids for reuse, ensuring compliance with environmental regulations, or facilitating air capture for innovative applications.

Tailored Fan Drive Solutions for
Why Choose Our Solution?
Whether you require vertical or horizontal configurations, right-angle or parallel shaft gearboxes, our systems are custom-engineered to meet the demands of large fan drive applications.
Drive your system with confidence. Choose innovation, choose reliability, choose us.
- Designed in accordance with Cooling Technology Institute (CTI) standards.
- Optimized gear geometry in accordance with AGMA specifications.
- Dedicated selection method taking starts and stops into account
- Specifically developed design offers a cost-effective, robust & efficient solution
- Proven reliability with over 30,000 installations worldwide.
- Optional ATEX certification for hazardous environments.
- High resistance in corrosive and extreme humidity environment



Vertical fan drives
INDUCED DRAFT - Right-Angle Shaft Gearboxes
Our Hansen M5CT/P4 right-angle 2-stage gearbox series is the ideal solution for vertical large fan drive applications such as wet cooling towers, air-cooled condensers, and direct air capturing systems. Designed for demanding environments, it offers exceptional performance, durability, and ease of maintenance, ensuring reliable operation even under extreme corrosive and humid conditions.


Specifications at a Glance
- Right-Angle Shafts
- 12 Sizes Available:
Torque range of 2.6 – 108 kNm - 2-Stage Gear Design:
Ratios from 3.55 to 22.4 - Various Instrument & Accessory Options:
a.o condition monitoring for temperature, oil flow, and vibrations, enabling proactive maintenance.
Vertical fan drives
FORCED DRAFT - Parallel Shaft Gearboxes
The Hansen M4ACC parallel shaft gearbox is specifically designed to meet the demands of vertical fan drives in forced draft air-cooled condenser systems. With its compact and efficient design, it ensures reliable and cost-effective performance in even the harshest environments.


Specifications at a Glance
- Parallel Shafts
- 7 Sizes Available:
Torque range of 17 – 70 kNm - 2-Stage Gear Design:
Ratios from 9 to 25 - Various Instrument & Accessory Options:
a.o. features like a hydraulic brake system for added safety and convenience.
Optional hydraulic brake system (patented)
The unique brake design for Hansen M4ACC gear units allows the user to safely slow down the gear unit and condenser fan, and keep them at standstill during maintenance activities in dry cooling towers.
Avoid the risk of personnel injury due to windmilling.
(Only available with M4ACC units)

Horizontal fan drives
VARIOUS COOLING APPLICATIONS
When it comes to horizontal fan drive systems in diverse cooling or airflow applications, the PARAMAX and Hansen P4 gearboxes deliver unmatched efficiency, durability, and versatility. Designed for challenging environments, these gearboxes are the perfect fit for cooling technologies like natural draft fan assistance, horizontal direct air capturing, and other industrial fan drive applications.


Specifications at a Glance
- Parallel and Right-Angle Shafts
- Wide Torque Range: 2.6 – 1100 kNm
- Flexible Design: Single- and multi-stage configurations with various ratios
- Various options available: Condition monitoring temperatures, vibrations, backstops, ...
Our Gearbox Servicing
Replacement service and drop-in retrofit.
Replacing obsolete equipment can lead to costly downtime and dimensional issues.
We will easily retrofit your units via custom made transition base to match your existing footprint for easy drop-in.


Complete drive package solutions
Motor + Frequency Drive + Gearbox + Couplings & Brake Systems
Sumitomo Drive Technologies provides comprehensive drive package solutions for fan drive applications. Our integrated systems include high-performance motors, frequency drives (VFD), gearboxes, couplings and brake systems, all engineered to work seamlessly together for optimal efficiency and reliability.
- End-to-End Solutions:
Everything you need for your fan drive system in one package. - Optimized Performance:
Each component is designed for peak efficiency and long-lasting reliability. - Flexibility:
Customizable solutions tailored to your specific application needs. - Proven Quality:
Trusted by industries worldwide for superior performance.
Choose Sumitomo Drive Technologies for a fully integrated, reliable fan drive system that ensures smooth, efficient operation.