Description |
Symbol |
Unit |
103 |
107 |
Power ref. to the circuitry |
P |
W |
400 |
757 |
Rated torque |
T_r |
Nm |
0.62 |
2.6 |
Peak torque @ 20% linearity deviation |
T_max |
Nm |
2.01 |
8.31 |
Rated voltage |
U_r |
V |
48 |
48 |
Rotation speed |
n_max |
rpm |
6166 |
2782 |
Rated current (phase current amplitude) |
I_r |
A |
9.73 |
18.2 |
Copper losses @ T_r and 20°C |
P_L,r |
W |
11.8 |
26.7 |
Torque constant @ 20°C |
k_t |
mNm/A |
64 |
143 |
Motor constant @ 20°C |
k_m |
Nm/√W |
0.182 |
0.503 |
Terminal resistance @ 20°C |
R_TT |
mΩ |
166 |
107 |
Terminal inductance |
L_TT |
μH |
295 |
313 |
Number of pole pairs |
|
|
10 |
10 |
Tmeperature class (DIN EN 60085) |
|
|
F |
F |