Description Symbol Unit 103 107
Power ref. to the circuitry P W 400 757
Rated torque T_r Nm 0.62 2.6
Peak torque @ 20% linearity deviation T_max Nm 2.01 8.31
Rated voltage U_r V 48 48
Rotation speed n_max rpm 6166 2782
Rated current (phase current amplitude) I_r A 9.73 18.2
Copper losses @ T_r and 20°C P_L,r W 11.8 26.7
Torque constant @ 20°C k_t mNm/A 64 143
Motor constant @ 20°C k_m Nm/√W 0.182 0.503
Terminal resistance @ 20°C R_TT mΩ 166 107
Terminal inductance L_TT μH 295 313
Number of pole pairs 10 10
Tmeperature class (DIN EN 60085) F F