Technical specifications
| Size | 103/50 | 103/100 | 107/50 | 107/100 |
|---|---|---|---|---|
| Classification %FS | tbd | tbd | tbd | tbd |
| Resolution Bit | 12 (16 upscaled) | 12 (16 upscaled) | 12 (16 upscaled) | 12 (16 upscaled) |
| Rated output torque Nm | 16 | 24 | 39 | 67 |
| Peak output torque Nm | 34 | 54 | 98 | 157 |
| Temperature influence %FS/k | tbd | tbd | tbd | tbd |
| Max. bending moment Nm | 105 | 105 | 219 | 219 |
| Bending moment influence Nm/Nm | tbd | 0,034 (6,6 %FS) | tbd | tbd |
| Temperatur Sensor %FS/k | tbd | tbd | tbd | tbd |
Commissioning / Operating Instructions
- The actuators must be connected to the functional earth:
- Before the TS is put into operation, the entire actuator must be prepared. To do this, use the SMM commissioning/setup:
- Once the unit is installed, sensor readings must be set to 0 with the following CiA object: 0x2A02:02 (TBU)
Troubleshooting
- Check cables
- Check 5V power supply
- Check diff. signal
- Contact support
Downloads und ressources
User notes and tips
- The frequency of the useful signal is in the range of 850 Hz.
- The cutoff frequency can be adjusted variably in the range of 850 Hz – 2000 Hz.
- The torque sensor value can be reset to zero using the torque sensor offset.
- Ensure that the load is actually zero.