ALTAX® Neo - Advanced and efficient gearmotor for industrial automation and machinery
ALTAX NEO Gearmotor_Foot Mount_0.2KW
ALTAX NEO Gearmotor_Flange Mount_0.75KW
ALTAX NEO Gearmotor_Foot Mount_0.75KW
ALTAX® Neo - Advanced and efficient gearmotor for industrial automation and machinery
ALTAX NEO Gearmotor_Foot Mount_0.2KW
ALTAX NEO Gearmotor_Flange Mount_0.75KW
ALTAX NEO Gearmotor_Foot Mount_0.75KW
Gearmotor

ALTAX® NEO Gearmotor

Overview

  • Utilizes our unique Cyclo Reducer mechanism for durability and long product life.
  • Allows for smooth, rolling contact with no teeth breakage, resulting in high-shock resistance.
  • Unlike general gearmotors, the concentric shaft direction of both the motor and output shafts result in a compact flange.

 

Cyclo Inside
Output ShaftSolid Shaft
Output Shaft DirectionUniversal
Mounting MethodFlange Mount, Foot Mount
Number of Sizes7 sizes
Reduction Ratio6 - 119 (single stage)
Motor Capacity0.12 kW - 3.7 kW
Motor TypesThree Phase IE3 Motor

Related Altax® products

Cyclo Inside
ALTAX® Gearmotor
Power range
40 W - 3.7 kW
Ratio range
3:1 - 1003:1
Cyclo Inside
ALTAX NEO Reducer_Flange Mount
ALTAX NEO Reducer
Torque range
1.56 Nm - 458 Nm
14 in-lbs - 4054 in-lbs
Ratio range
3:1 - 1003:1
3:1 - 1003:1
Shaft configuration
Concentric
NEO Essential Series Background WHITE

Learn about the full NEO Essential Series, with gearmotors starting at just 172€! 
Designed for those who value strength, simplicity, and reliability.