Gearmotor
Bevel Buddybox - BBB4 Gearmotor
Right Angle Spiral Bevel Gearmotors with Cyclo Drive Input Stage
Overview
BBB4 - rugged and durable gearmotors.
- Ductile iron housing for robust applications
- Low maintenance and easy to operate
- Highest reliability and durable design
- High efficiency, with all components made of high quality steel, hardened and ground
| Input | Integral Gearmotor, IEC Motor Adaptor |
| Output | Shrink Disc, Taper-Grip Bushing, Solid Shaft, Keyed Hollow Bore |
| Mounting | Shaft Mount on Hollow Shaft, Foot, Flange |
| Sizes | 6 frame sizes (A-F), 48 to 1.059 kg |
| Ratios | 11:1 to 26.000:1 and greater |
| Power Range | 0,12kW to 55kW |
| Torque Capacity | Up to 17.400 Nm |
| Motor Standards | IEC, NEMA, JIS, UL, CSA, CE |
Bevel Buddybox BBB4
The BBB4 gearmotor combines the strength and flexibility of the Cyclo Drive gear reducer and a single stage right angle spiral bevel gear stage in a rugged right-angle gearbox design. Its unique design combines performance with outstanding quality and reliabilty. Is is an excellent choice for applications in many industries including material handling & logistics, steel, chemical, waste water treatment, mining industries and operates savely in harsh and generally unattended ambient.
Key Facts
94 %
Efficiency
17.400 Nm
Torque Capacity
0.12-55 kW
Integral Motor Offering
Features
1
Taper Grip Bushing System
The keyless Taper-Grip bushing system provides simple and reliable installation without the need for a custom shaft.
2
Ductile Iron Housing
New ductile iron housing is twice as strong as cast iron, making it one of the most rugged bevel gearboxes available
3
Increased Overhung Load Capacity
BBB4 with up to 375% external load capacity compared to the previous models
4
New Larger Size
New F Size extends torque ratings up to 18.000 Nm and can accommodate larger shaft diameters
5
Unified Lubrication System
Single oil-bath lubrication system for easy maintenance and higher performance.
6
Optional Taconite Seal System
Heavy-duty, fortified, grease purgeable system withstands the most demanding applications.