Gearmotor
Bevel Buddybox - BBBH with IE5 Gearmotor
Gear with Ultra-Premium Efficiency IE5 Motor
Overview
Sophisticated right angle hollow shaft gearmotor with IE5 Ultra-Premium Efficiency Motor
- High performance IE5 permanent magnet synchronous motor
- Compact and highly efficient drive-package consisting of motor, gear and VFD
- High input speeds up to 3600 rpm
| Output Shaft | Hollow Shaft |
| Output Shaft Direction(s) | Any Mounting Direction |
| Mounting Style | Hollow shaft / Shaft mounting type |
| Frame Size | 5 sizes |
| Reduction Ratio | 5:1 - 30:1 |
| Capacity | 0,75 kW - 4 kW |
| Motor Types | IE5 Ultra-Premium Efficiency Motor, inverter usage, compatible with global standards |
The Drive-package in a range of 0,75–4kW consists of Sumitomo BBB-H Series which is a high sophisticated right angle bevel helical Gearmotor IE5 permanent magnet synchronous motors.
IE
5
Ultra Permium Efficiency Motor
High
speed
up to 3600 rpm Inpout speed
Compact
size
1
Full Package with Gearbox + Motor + VFD
2
High efficiency Bevel Gear + Helical Gear
3
Compact Case
4
High Speed Operations
5
Lubrication Using a Long-Lasting Grease