Gearmotor
Bevel Buddybox - BBB5 Gearmotor
Right-Angle Spiral-Bevel Gearmotors with Cyclo Drive or Planetary Reducer Inputs
Overview
Robust, state-of-the-art, spiral-bevel gearmotors, designed for keyed hollow-bore installations.
- All-Steel internal components
- Cost effective for keyed hollow-bore installations
- Highly Efficient
- Integrated Cycloidal Technology
- Maintenance-Free options available
Input | Integral Gearmotor, IEC Motor Adaptor |
Output | Shrink Disc, Keyed Hollow Bore |
Mounting | Shaft mount |
Sizes | 4 frame sizes (Z-C), 25 to 412kg |
Ratios | 11:1 to 26.492:1 and greater |
Power Ranges | 0.12kW to 55kW |
Torque Capacity | 5.140 Nm |
Motor Standards | Global standards |
Bevel Buddybox - BBB5
The Bevel Buddybox - BBB5 combines the strength and flexibility of the Cyclo Drive gear reducer and a single-stage right-angle spiral-bevel gearbox in a simple right-angle gearbox design. The BBB5 is an excellent choice for applications in material handling, packaging, conveyors, and other applications requiring right angle speed reducers.

Key Facts
80 mm
Max Bore Size
5.140 Nm
Torque Capacity
55 kW
Max Rating
Features of the Bevel Buddybox - BBB5
Compact Housing Design
The BBB5 features a smooth, cast-iron housing design, and is optimized for shaft-mount applications, long life and easy maintenance.
No Thermal Limitations
The BBB5 runs cooler and lasts longer than typical right-angle shaft gearmotors.
High Efficiency
The BBB5 utilizes high-performance steel spiral-bevel gearing that delivers up to 94% efficiency.
Lightweight Design
The Z Size features a small, light-weight aluminum die-cast housing, making it the ideal upgrade from typical worm-gear drives.
100% Hardened-Steel Internal Components
Provide long life, smooth operation and superior strength.
High-Torque Splined Connection
Ensures more durable and dependable power transmission than typical keyed connections.
Tapered Bearings
Resist axial and radial loads simultaneously.
Cyclo Drive or Planetary Input
Cyclo Drive technology provides high overload capacity and exceptional reliability.
Shaft Mount Design
Designed specifically for applications that require shaft-mounted reducers. Save space, reduce cost, and increase safety.

CAD / Configure
Select your level of product detail:
Learn more about our CONFIGURATOR TOOL: