Gearmotor
HYPONIC® NEO Gearmotor
Right angle shaft gearmotor, with a motor range of 0,12 kW - 11 kW
Overview
- A wide range of choices (0,12 kW - 11 kW) to accommodate all types of uses.
- Modular design allows for multiple gearhead and motor combinations for increased service factor.
| Output Shaft | Hollow shaft |
| Output Shaft Direction(s) | Any Mounting Direction |
| Mounting Style | Shaft mount |
| Frame Size | 21 sizes |
| Reduction Ratio | 5:1 - 1 440:1 |
| Capacity | 0,12 kW - 11 kW |
| Motor Types | Three phase IE3 motors |
Facts
0,12 kW - 11 kW
Wide range of motor inputs available
Simple
Hollow shaft mounting
Reliable
For larger service factors, reducer frame size can be increased independently, without increasing the motor capacity
Product Features
1
High Efficiency
Hypoid gears have less friction (or slippage) compared to worm gears, resulting in much greater efficiency.
2
Durable and Long-Life
The gears are manufactured using carburized hardened chromium molybdenum steel.
3
Low Noise
Larger contact profile than bevel gears for a quiet and smooth operation.
4
Compact and Lightweight
An integrated motor shaft and hypoid pinion are housed in an aluminum alloy casing.
5
Accommodates Service Factors
For larger service factors, reducer frame size can be increased independently, without increasing the motor capacity.
6
Maintenance free
Lifetime grease lubrication makes the HYPONIC NEO maintenance free and suitable for each mounting position