Overview
The cost effective planetary gearbox with the best torque-low heat performance. The optimized output bearing is designed for higher radial and axial forces. The compact outer contour of the PLANETRA® Neo also allows it to be used in limited spaces.
| Output shaft | Solid Shaft |
| Output Shaft Direction | Universal |
| Mounting Method | Flange Mount |
| Number of Sizes | 5 Sizes |
| Reduction Ratio | 3:1 - 100:1 |
| Output Torque | Up to 460Nm |
Cost
efficient
combines economy and performance
Low
noise
thanks to spur gear design
Maintenance
free
universal mounting and lifetime grease lubrication
1
High Load Capacity
Reinforced deep groove bearings for higher radial and axial loads
2
Compact Design
Spur gear for optimized torque and gearbox size ratio
3
Low Heat Generation
Thanks to low-friction bearing concept and optimized lubrication