The all-new Sumitomo Drive Technologies actuator - COMING SOON
Basic options:
Integrated disc brake
matched to the motor torque
Integrated torque sensor
matched to the entire torque range of the gearbox
Variety of encoders
SICK SES/SEM, Heidenhain KBI1335, RLS AksIM-2TM
Second Encoder at gear output
Absolute multiturn
Extended safety functions
SS1, SS2, SLS, SLP, SBT, Safe process data (FSOE)
Technical accessories:
Internal protection of hollow shaft for cable installation
Static tube made from resin material to protect wires
Housing protection according to IP class 50 or 62 or 66
Standard protection: IP20
Standard connector set (all industrial standards)
Standard wires without connectors (ferrules only)
Additional heat sink
For increase of power consumption, designed around the available space of the customer
External Driver
Wired to the axis and configured Plug & Play
The first step to provide system integrated products starts with our latest inventions. Our goal is to make system integration easy and cost-efficient with only a small amount of time needed to implement our technology. This makes your time-to-market strategy even faster and smarter. With our broad quality-based knowledge and years of experience in development, the actuator becomes a safe and reliable component in your application.
With our actuator we provide an extended set of configurations making it easy for you to carry out your developments. Irrespective of configuration the components used always ensure a hollow shaft. The base unit consists of our well known ECY gear combined with a powerful servomotor. All components match each other perfectly and ensure the highest possible performance density. In combination with a well-developed thermo management we can ensure an outstanding performance.
The Actuator is extendable with an efficient brake and can incorporate a high precision single or double encoder system. To complete the full modular drive an integrated torque sensor and a reliable driver with an extendable safety system is available. All of this can be offered together with the highest possible level of integration, making the actuator one of the smallest solutions of its kind.
The many different configurations make it possible for the actuator to be used not only in the field of robotics but also in all kinds of precision applications. The system flexibility allows a multitude of combinations ensuring the optimum performance for any application. This gives you the freedom to focus on you core competency, whilst Sumitomo provides the ideal system solution for your needs.