Click on our Product Selector to quickly find the right product from our entire lineup. Our intuitive filters help you find the product that best suits your application.
NEO HYPONIC Gearmotor
Right angle shaft gearmotor, with a motor range of 15 W - 5,5 kW
- A wide range of choices (15 W - 5,5 kW) to accommodate all types of uses.
- Modular design allows for multiple gearhead and motor combinations for increased service factor.
- A variety of electrical and mechanical options are available.
Output Shaft | Hollow shaft, Solid shaft |
Output Shaft Direction(s) | Any Mounting Direction |
Mounting Style | Shaft mount, Foot mount, Flange mount |
Frame Size | 12 sizes |
Reduction Ratio | 5:1 - 1 440:1 |
Capacity | 15 W - 5,5 kW |
Motor Types | Three phase motors with various options, compliant with global standards |
Product Features
High Efficiency
Hypoid gears have less friction (or slippage) compared to worm gears, resulting in much greater efficiency.
Durable and Long-Life
The gears are manufactured using carburized hardened chromium molybdenum steel.
Low Noise
Larger contact profile than bevel gears for a quiet and smooth operation.
Compact and Lightweight
An integrated motor shaft and hypoid pinion are housed in an aluminum alloy casing.
Accommodates Service Factors
For larger service factors, reducer frame size can be increased independently, without increasing the motor capacity.
Maintenance free
Lifetime grease lubrication makes the NEO HYPONIC maintenance free and suitable for each mounting position

CAD / Configure
Select your level of product detail:
Learn more about our CONFIGURATOR TOOL: