Fine Cyclo B Series
Next Generation of Cyclo Precision Gearboxes

 

 

B Series - Strong Arms

The Fine Cyclo B series combines a compact design with maximum precision and high-power density. 

The new series is aimed at manufacturers and designers seeking to implement compact drive solutions with high dynamics and maximum transmission accuracy - particularly in applications with limited installation space and high demands on rigidity and running accuracy, such as those found in machine tools, medical technology or handling systems.
 

Two variants for different integration and load requirements.

The series comprises two versions that cover different requirements:

Fine Cyclo B-Series
Fine Cyclo B-Series - Typ F4C
Fine Cyclo B-Series - Typ F4C
Fine Cyclo B-Series
Fine Cyclo B-Series - Typ F4C
Fine Cyclo B-Series - Typ F4C

F4C-B “main bearing type” – plug-and-play gearheads for robust precision axes

The F4C-B variant with integrated main bearing impresses with exceptionally high rigidity, peak torque capacity and precise transmission accuracy – completely free of mechanical backlash.

As a Plug & Play solution, the gearboxes are factory-lubricated for life and fully sealed, making them maintenance-free and ready for immediate use.

The integrated axial angular contact ball bearings are designed for the highest loads and ensure reliable load-bearing capacity, whilst exact concentricity and parallelism at the output guarantee precise motion execution and a secure application connection.

The four sizes with graduated reduction ratios allow for flexible design for various automation tasks and are particularly suitable for applications where rigidity, precise transmission and reliable load support are key.

Fine Cyclo B-Series - Typ FC
Fine Cyclo B-Series - Typ FC
Fine Cyclo B-Series - Typ FC
Fine Cyclo B-Series - Typ FC

FC-B “KIT type” – Modular precision gearbox for customised machine solutions

The gearbox kit offers maximum design freedom for customised machine concepts. It focuses on the core function of precise torque transmission and enables application-specific design – particularly where integration and interfaces are defined individually by the customer.

The kit is available in four sizes (B15, B25, B35, B45) with a wide range of reduction ratios up to 179:1 in the single-stage range and is particularly suitable for highly dynamic solutions where precision, flexibility and load-bearing capacity are crucial.