HP Combi

Lafert HP Combi

PM motor and drive package

Overview

Lafert HP Combi is two in one, an innovative marriage between a permanent magnet synchronous motor and a variable frequency drive. A system intended both for variable torque applications, typically HVAC, and for constant torque applications such as material handling, air compressors and vacuum pumps. Easy configuration, increased system efficiency and up to 50% reduction in size and weight.

Drive pre-configuration
Allows for immediate use after installation– the operating parameters are preloaded without the need for further technical settings

Advanced electronic control
Allows you to configure the drive through HP Drive Tools, a user interface available for PC or mobile app, transferable with dedicated HP Drive Stick (USB).

IP66 / NEMA 4X outdoor protection
For decentralized installation of the drive near the motor even in harsh environments greater efficiency and shorter payback time thanks to precise speed control and system optimization

Wide power output0.37 - 37 kW / 0.50 - 50 HP
Torque range2 - 190 Nm
Compact range in IEC frames56 to 160
SpeedUp to 4500 RPM
Voltage 3 phase200-240 V
380-480 V
500-600 V