TUAKA® - precision actuator (Active + Servo)

Actuator consisting of a servo motor and an optional encode

TUAKA® Active offers a complete and full integrated actuator consisting of a gear and a motor

TUAKA® Servo accomplishes Active by an additional encoder

 

A variety of encoders is available and can be chosen. We offer all from EnDat 2.2 to Hiperface®.

 

  • 3 sizes
  • High stiffness
  • Lost Motion 1,0 arcmin
  • Transmission error 0,75 arcmin
  • Max. output speed up to 123 rpm
  • Supply voltage 48 V

Main dimensions and mass

 

Main dimensions and mass - ACTIVE (gear, motor)

Dimensions TUAKA ACTIVE

 

Size Length L [mm] Diameter G [mm] Diameter D [mm] Diameter d1 [mm] Mass [kg]
203 58,9 74 h7 54 h7 Max. 26,5 1.050
205 TBD 84 h7 64 h7 TBD TBD
207 78,1 95 h7 72 h7 Max. 19,5 2.400

 

 

Main dimensions and mass - SERVO (gear, motor, encoder)

Dimensions TUAKA Servo

 

Size Length L [mm] Diameter G [mm] Diameter D [mm] Diameter d1 [mm] Mass [kg]
203 Max. 79,9 74 h7 54 h7 Max. 26,5 1.470
205 TBD 84 h7 64 h7 TBD TBD
207 Max. 100,6 95 h7 72 h7 Max. 19,5 2.995

Diameter G = Casing diameter
Diameter D = Output major diameter
Diameter d1 = Input shaft diameter

 

 

Torque and Speed main data

Size Nominal output torque (1) [Nm] Accel.-/decel. Torque [Nm] Max. output speed [rpm]
203 Max. 31 Max. 70 Max. 123
205 TBD TBD TBD
207 Max. 67 Max 157 Max. 56

(1) at output speed n1 = 2000 rpm

Output bearing capacity

Size Max. permissible axial load push/pull [N]
203 1.590
205 1.590
207 3.000

Available ratios

Size Ratio
203 50 / 80 / 100
205 50 / 80 / 100
207 50 / 80 / 100