Cyclo Brand Landing Banner

Cyclo Products

Sumitomo Cyclo Drive 6000 gearmotors and reducers are still unsurpassed where drive technology is concerned. The unique Cyclo principle with its rolling process offers a considerable advantage over a conventional reduction gear with involute toothing. In contrast to conventional spur gears, where one to two teeth absorb the entire load, in a Cyclo gear the load is distributed over at least 30% of the cycloid disks. 
Cyclo gearboxes and geared motors offer you even under the toughest conditions 

  • excellent performance
  • reliability
  • long lifetime

Cyclo Products

Gearmotors and Reducers