Precision
Cyclo Drive 6000 for Servo Motors
Reducer featuring high strength and reliability, thanks to its unique Cyclo mechanism
Overview
- Our Cyclo Drive 6000 reducer with a flange, for servo motors.
- Utilizes our unique Cyclo mechanism for durability and long product life.
Two Series:
- Cyclo Drive 6000 Standard-Backlash Series
- SERVO 6000 Low-Backlash Series: 6 arcmin (12 arcmin for reduction ratio 6:1)
- Standard-Backlash Series
| Allowable Peak Torque | 29.7 - 1.370 Nm |
| Motor Capacity | 0.2 kW - 9.0 kW |
| Output Shaft Direction(s) | Any Mounting Direction (horizontal, vertical downward, vertical upward) |
| Mounting Style | Foot Mount, Case mount, Flange Mount |
| Frame Size | 12 sizes |
| Reduction Ratio | 6:1 - 87:1 |
- Low-Backlash Series
| Backlash | 6 arcmin(12 arcmin for reduction ratio 6:1) |
| Allowable Peak Torque | 29.7 - 500 Nm |
| Motor Capacity | 0.2 kW - 6,6 kW |
| Output Shaft Direction(s) | Any Mounting Direction |
| Mounting Style | Foot Mount, Case mount, Flange Mount |
| Frame Size | 5 sizes |
| Reduction Ratio | 6:1 - 87:1 |
2 Series
Cyclo Drive 6000 Standard-Backlash Series and SERVO 6000 Low-Backlash Series
6 arcmin
Backlash
(only SERVO 6000)
(only SERVO 6000)
1.370 Nm
Maximum allowable peak torque
Product Features
1
Durable and Long-Life
Cyclo mechanism features smooth rolling contact that prevents tooth breakage and results in a durable reducer with a long service life.
2
Any Mounting Direction
Reducer supports the following mounting methods: Foot Mounting, Case Mounting, and Flange Mounting.
3
Compatible with 2 Motor Shafts
Compatible with keyless or keyed motor shafts.
4
Easy Motor Mounting
The adapter is compatible with servo motors from all manufacturers. You are able to easily assemble it yourself.
Break-Resistant "Teeth"
Unlike a regular involute tooth-gear, the "cycloidal disc," which is the gear for the Cyclo Reducer, features a distinctively smooth curve.
A unique circular-arc tooth profile is also used for the internal gear. The smooth rolling contact that prevents tooth breakage results in a durable reducer with a long service life. (Some low reduction ratio models use helical gears and planetary gears.)