Helical Shaft-Mounted Speed Reducer (HSM) features patented keyless, steel Taper-Grip bushing for easy mounting and as well as traditional keyed hub option
Helical Shaft Mount (HSM)
Helical Shaft-Mounted Speed Reducer (HSM) is one of the most popular products in our portfolio.
Sumitomo Helical Shaft Mount (HSM)
- Keyless Taper-Grip Bushing
- 25-Degrees Pressure-Angled Gears
- Integrated BackStop Option
- Heavy Duty Roller Bearings for Maximum Strength and Extended Life
Output | Taper-Grip Bushing and Parallel Bore |
Mounting |
Hollow Shaft |
Sizes | 13 frame sizes |
Ratio | 5:1 to 25:1 |
Power Range | 0.20 kW to 220 kW |
Torque Capacity | up to 44 051 Nm |
Motor Standard | Global Standards |
Helical Shaft-Mounted Speed Reducer (HSM)

IT'S ALL IN THE GEARS!
0.01 %
Warranty Claims
1 Million +
Units Sold
80 Years +
History and Experience
LESS WEIGHT, MORE TORQUE
Intergral Pinion
Robust, integrated input shafts and pinions providing reliability and durability
Taper Grip Bush
Simple keyless mounting and easy removal
Case Design
Gear case is manufactured from grey cast iron, and is precision bored and doweled to ensure accurate assembly.

Looking for a different product?
Click on our Product Selector to quickly find the right product from our entire lineup.
Our intuitive filters help you find the product that best suits your application.