Lafert Brushless Servo & Torque
Motor

Lafert Brushless Servo Motors

Nominal torques from 0.18 to 390 Nm

Overview

The company philosophy oriented towards excellence and the natural predisposition to product customization are also demonstrated in our range of servo motors: each project is the result of intense research and development work, often in close contact with the customer, to achieve excellent performance in terms of speed, precision and control respecting the specific application needs.

Already in the first half of the 90s Lafert started the production of low inertia brushless servomotors, developing a considerable expertise in this product that offers remarkable results in many applications. The range of brushless servo motors is one of the most complete available on the market with a range of nominal torques from 0.18 to 390 Nm.

As a demonstration of its strong ability to customize, Lafert has diversified the range into different motor series: Ultra Compact, compact motors with dedicated mechanical components (40, 60, 80, 130 and 180 mm square flange) and special electrical designs (230V and 400V), high inertia motors and DC Battery.

Model variantsUltra Compact Servo Motors
Standard Servo Motors
ATEX Servo Motors
Torque Motors

Related Motors products

Lafert Synchronous PM
Lafert Synchronous PM
Lafert Brake
Lafert Brake Motors
Lafert Gearless for Elevators
Lafert Motors for Elevators
Lafert Servo Drives
Lafert Servo Drives
Lafert Battery Powered Servo Drives
Lafert Battery Powered Servo Drives
Lafert AC Single-phase
Lafert AC Single-phase