Lafert Brake
Motor

Lafert Brake Motors

IE1/IE2/IE3 asynchronous motors with brake

Overview

Brake motors consist of a three-phase asynchronous motor combined with a brake available as both intermittent and continuous duty.

Safe and reliable, they guarantee high performance, high start/brake frequencies and immediate stop within decimals of a second.

Depending on the type of brake mounted, they are more suitable for safety functions or in automation and lifting systems in industrial environments.

Total control over the production cycle allows us to customize the design of flanges, shafts, brakes and to optimize the resistance to external agents and hostile environments of all components: paints, gaskets, magnet surfaces.

Frame size71 to 160
Output power0.75kW to 22kW
Poles2, 4
Insulation classF
Braking torque1.5 to 250Nm (AMPEBY, AMPEBZ)
3 to 30Nm (AMPES)
Power supply with rectifier (via terminal board)230V 50/60Hz (AMPEBY, AMPES)
Brake power supply (on dedicated terminal board)230V 50/60Hz (AMPEBZ)

Related Motors products

Lafert Synchronous PM
Lafert Synchronous PM
Lafert Brushless Servo & Torque
Lafert Brushless Servo Motors
Lafert Gearless for Elevators
Lafert Motors for Elevators
Lafert Servo Drives
Lafert Servo Drives
Lafert Battery Powered Servo Drives
Lafert Battery Powered Servo Drives
Lafert AC Single-phase
Lafert AC Single-phase