Lafert AC Single-phase
Motor

Lafert AC Single-phase

IE2 single-phase asynchronous motors

Overview

The range of single-phase asynchronous motors is specifically designed to ensure high performance and robustness, with low vibration and noise levels. 

90% of our motors are customized products, created to best adapt to the needs of the customer and the final application. They can be modified the mechanical characteristics, the dimensions of the shaft and flange or the materials in which the components are made, the electrical characteristics by defining the supply voltage, the dynamics and the starting torque or the more aesthetic features. 

Frame sizes56 to 100
Power0.09kW to 22kW
Frequency50Hz
Poles2, 4, 6

Related Motors products

Lafert Synchronous PM
Lafert Synchronous PM
Lafert Brake
Lafert Brake Motors
Lafert Brushless Servo & Torque
Lafert Brushless Servo Motors
Lafert Gearless for Elevators
Lafert Motors for Elevators
Lafert Servo Drives
Lafert Servo Drives
Lafert Battery Powered Servo Drives
Lafert Battery Powered Servo Drives