Overview
Lafert’s LIFT range has established the company internationally as one of leading manufacturer. The motor’s innovative design, with its protected encoder and no external cabling, offers compactness and low weight, ideal for home lift systems or new concept M.R.L..
Its novel inner rotor and fractional slot gearless technology are of products of Lafert’s in-house design and manufacturing expertise. It provides the highest levels of performance and energy efficiency plus enhanced response to satisfy today’s needs and trends in the elevator market i.e. higher speed to greater heights.
| Torque range | 140 to 900Nm for payload 240 to 1600kg in roping 2:1 and 320 to 800 kg in roping 1:1 |
| Poles | series M/T 24 S/.../L = 24 poles; series T32 S/.../L/XL = 30 poles |
| Speed | from 0,5m/s to 2,5m/s |