Lafert Synchronous PM
Motor

Lafert Synchronous PM

IE5/IE6 premium efficiency motors

Overview

High Performance (HP) is a generation of PM (Permanent Magnet) Synchronous Motors, achieving IE5 Super Premium Efficiency level and up to IE6 that offer improved electrical efficiency and a very compact design.

This uniquely engineered product combines the electrical design of Brushless Servomotors with the mechanical design of AC Induction Motors. The result is a compact motor primarily targeted toward HVAC applications in fans, compressors, and blowers, where there is emphasis on reducing the operating cost or weight and size of the motors.

The complete range 0.37 kW to 37 kW are supplied as stand-alone motors (HPS series) in IE5 and IE6 efficiency level.

Wide power output0.37kW - 37kW
Torque range2 - 190 Nm
SpeedUp to 4500 RPM
Voltage 3 phase200-240 V
380-480 V
500-600 V 
Compact range in IEC frames56 to 160

Related Motors products

Lafert Brake
Lafert Brake Motors
Lafert Brushless Servo & Torque
Lafert Brushless Servo Motors
Lafert Gearless for Elevators
Lafert Motors for Elevators
Lafert Servo Drives
Lafert Servo Drives
Lafert Battery Powered Servo Drives
Lafert Battery Powered Servo Drives
Lafert AC Single-phase
Lafert AC Single-phase