Lafert Servo Drives

Lafert Servo Drives

Maxium control for brushless servo motors

Overview

Intended for the control of brushless servo motors, the range of servo drives uses the most advanced hardware and software technologies to ensure great reliability in all load conditions.
The wide range of possible customisations allows us to offer the solution that best meets the needs of the application from the aesthetic characteristics to the voltage.

Quick and easy installation, compatibility with all the industrial electrical networks, flexibility in the choice of transducers and communication protocols, strong customisation for the specific application, are just some of the advantages of this product range.

Our Twin Drive, Dual Channel Drive solution has also been designed for the simultaneous control of two motors with a single unit, guaranteeing coordinated performance, maximum control and energy efficiency.

Power supply230/480 Vac ±10% three-phase 50–60Hz
Nominal peak torque5/50 arms
Frame sizesMicro, Power Box, Maxi
FeedbackResolver or Encoder

Related Motors products

Lafert Synchronous PM
Lafert Synchronous PM
Lafert Brake
Lafert Brake Motors
Lafert Brushless Servo & Torque
Lafert Brushless Servo Motors
Lafert Gearless for Elevators
Lafert Motors for Elevators
Lafert Battery Powered Servo Drives
Lafert Battery Powered Servo Drives
Lafert AC Single-phase
Lafert AC Single-phase