FC-A45G

Fine Cyclo A-Series FC Type

Cost effective high precision reduction kit

Reduction kit without output bearing.

Maximum freedom and flexibility for installation of external bearings and for integration in specific machine designs.

  • Less than 1 arcmin Lost Motion
  • Pre-filled with grease
  • Motor adapter on request

Input Shaft Variants:

  • Keyway
  • Clamp Ring
  • Spline
Cyclo Inside
Filters
Document Type
Language

Related Fine Cyclo® products

Cyclo Inside
Fine Cyclo DA-Series
Allowable peak torque
613 Nm - 4000 Nm
Ratio range
29:1 - 119:1
29:1 - 119:1
Backlash
0
Shaft configuration
Concentric
Cyclo Inside
Fine Cyclo W-Series

High precision gearbox with extremely large hollow shaft & built-in pre-stage

Allowable peak torque
6130 Nm - 10000 Nm
54255 in-lbs - 88507 in-lbs
Ratio range
64:1 - 87:1
64:1 - 87:1
Backlash
<1 arcmin Lost Motion
Shaft configuration
Parallel
Cyclo Inside
F3C-A Cylindrical gear with output shaft; taper roller bearings
Fine Cyclo A-Series F3 Type

High precision gearbox with solid output shaft

Allowable peak torque
335 Nm - 7610 Nm
2965 in-lbs - 67354 in-lbs
Ratio range
29:1 - 179:1
29:1 - 179:1
Backlash
<1 arcmin Lost Motion
Shaft configuration
Concentric
Cyclo Inside
F2C-A Gear with integral tapered roller bearing
Fine Cyclo A-Series F2 Type

The high precision all-rounder gearbox

Allowable peak torque
335 Nm - 2910 Nm
2965 in-lbs - 25756 in-lbs
Ratio range
29:1 - 179:1
29:1 - 179:1
Backlash
<1 arcmin Lost Motion
Shaft configuration
Concentric
Cyclo Inside
F1C A Series
Fine Cyclo A-Series F1 Type

Unit with high capacity cross roller bearing

Allowable peak torque
335 Nm - 7610 Nm
2965 in-lbs - 67354 in-lbs
Ratio range
29:1 - 179:1
Backlash
<1 arcmin Lost Motion
Shaft configuration
Concentric
Cyclo Inside
Fine Cyclo UA-Series

Double stage high precision high torque density gearbox

Allowable peak torque
625 Nm - 30000 Nm
5532 in-lbs - 265522 in-lbs
Ratio range
60:1 - 283:1
60:1 - 283:1
Backlash
<0.5 arcmin Lost Motion
Shaft configuration
Concentric
Cyclo Inside
F4CF-C35
Fine Cyclo C-Series

High precision gearbox with large hollow bore

Allowable peak torque
540 Nm - 6278 Nm
4779 in-lbs - 55565 in-lbs
Ratio range
29:1 - 119:1
29:1 - 119:1
Backlash
<1 arcmin Lost Motion
Shaft configuration
Concentric