Ports and Cranes

Choose from a premium lineup of products for:

  • Hoisting
  • Trolley Travelling 
  • Slewing
  • Traversing
  • Cable Drum

Complete Solutions for Ports and Cranes

Reliability and safety are one of the key requirements of any equipment installed in the Ports and Crane Industry. From the main hoist to the gantry drives, Sumitomo Drive Technologies has specifically-designed solutions for all power transmission needs; with a focus on reliability, safety and enhancing productivity for minimized operational downtime.

Key Facts

39
Manufacturing facilities worldwide
100 Years
Providing power transmission solutions in the market
100 %
Interchangeable and customization reducers, according to your needs

Related Products

Bevel Buddybox - BBB4 Gearmotor
Power range
0.1 kW - 55 kW
0.13 HP - 75 HP
Ratio range
11:1 - 26000:1
11:1 - 26000:1
Hansen P4 Multistage Horizontal - Product photo gallery
Hansen P4 Multistage - Horizontal
Torque range
6000 Nm - 1100000 Nm
53104 in-lbs - 9735810 in-lbs
Ratio range
6.3:1 - 630:1
6.3:1 - 630:1
Hansen P4 Single Stage
Torque range
17000 Nm - 185000 Nm
150463 in-lbs - 1637390 in-lbs
Ratio range
1.2:1 - 5.6:1
1.2:1 - 5.6:1
Shaft configuration
Parallel
PARAMAX® 9000 Reducer

* Rated Torque

Ratio range
6.3:1 - 500:1
6.3:1 - 500:1
Shaft configuration
Parallel, Right Angle
Cyclo Drive 6000 Gearmotor
Power range
0.12 kW - 55 kW
0.1 HP - 75 HP
Ratio range
3:1 - 658503:1
3:1 - 658503:1
Shaft configuration
Concentric
Cyclo Drive 6000 Reducer
Torque range
24 Nm - 68200 Nm
212 in-lbs - 603620 in-lbs
Ratio range
3:1 - 658503:1
3:1 - 658503:1
Shaft configuration
Concentric
Bevel Buddybox - BBB4 Reducer
Torque range
290 Nm - 18000 Nm
2567 in-lbs - 159313 in-lbs
Ratio range
11:1 - 26000:1
11:1 - 26000:1
Bevel Buddybox - BBB5 Reducer
Torque range
0 Nm - 5140 Nm
0 in-lbs - 45450 in-lbs
Ratio range
11:1 - 4365:1
11:1 - 4365:1
Helical Buddybox - HBB
Power range
0.12 kW - 30 kW
0.13 HP - 40 HP
Ratio range
21:1 - 2559:1
21:1 - 2559:1
Cyclo® Bevel Buddybox® 5 Series Gearmotor - High-performance gearmotor with bevel gearing for industrial applications
Bevel Buddybox - BBB5 Gearmotor
Power range
0.1 kW - 55 kW
0.13 HP - 75 HP
Ratio range
11:1 - 26492:1
11:1 - 26492:1
Bevel Buddybox - BBBH with IE5 Gearmotor
Power range
2.2 kW - 4 kW
Ratio range
5:1 - 30:1