Size | Length L [mm] | Diameter G [mm] | Diameter D [mm] | Diameter H [mm] | Mass [kg] |
---|---|---|---|---|---|
W55 | 129.5 | 355 | 258 | 90 | 68 |
W70 | 175.5 | 470 | 390 | 138 | 95 |
Design of input stage on customer request
High load precision gearbox with huge hollow bore and integrated pre-stage.
Zero Mechanical Backlash | |
Lost Motion | <1 arcmin |
Number of Sizes | 2 |
Reduction Ratios | depending on pre-stage |
Nominal Torque | 2453 Nm / 4000 Nm |
Acceleration Torque | 6130 Nm / 10000 Nm |
Max. Momentary Peak Torque | 9810 Nm / 20000 nm |
Output Speed | 30 rpm / 25 rpm |
Max. Bending Moment | 9565 Nm / 22000 Nm |
Bending Stiffness | up to 15700 Nm/arcmin |
Max. Axial Load | 13734 N / 29400 N |
Torsional stiffness | up to 1960 Nm/arcmin |
Find all of our relevant services here
Click on our Product Selector to quickly find the right product from our entire lineup.
Our intuitive filters help you find the product that best suits your application.