From AGVs, AMRs, cobots and robots, to machine tools and automated packaging lines – robust and reliable gears, motors, drives and integrated drive solutions underpin the global automation and robotics industry.
Sumitomo Drive Technologies provides high-performance products that deliver precise, reliable and smooth motion control that is trusted by leading automation and robotics OEMs.
The use of Automation and Robotics has grown exponentially over the past few years, fuelling a demand for robust drive systems that consistently deliver a first-class user experience
Our expert teams ensure customers select the best drive solutions for their specific needs. From FINE CYCLO® high-precision reducers in articulated robot joints to packaged AGV/AMR wheel drives for autonomous logistics - our products provide the zero-backlash performance and long service life that demanding automation applications require.
Gears and Gearboxes for Automation and Robotics applications
Sumitomo Cyclo gears work by sharing the load across reducer components. This makes them more compact, durable and precise than conventional cog gears - ideal for automation and robotics applications which often have limited space.
Zero Backlash Performance
The FINE CYCLO® series deliver true zero-backlash operation - critical for repeatable robot positioning and high-precision motion control.
High Shock-Load Capacity
Cycloidal architecture absorbs impact loads up to 5× rated torque -essential for robot collision events, start-stop cycles, and emergency stops.
Compact, High Torque Density
Exceptional power-to-weight ratio enables smaller robot joint designs, lower moving mass, and faster dynamic performance.
Long, Reliable Service Life
Smooth, low-vibration operation and robust construction deliver outstanding service life even in high-cycle, 24/7 automation environments.
Electric Motors for Automation and Robotics applications
Different types of robots have characteristics which define their complexity, including the payload and the number of axis on which they move. Fast, short, individual movements require precise control, acceleration, braking and high torque density to deliver continuously smooth movements.
Our ultra compact advanced servo motors guarantee maximum control in compact packages and are widely used in state-of-the-art robotic applications including cartesian robots, cobots, delta robots, anthropomorphic robots, positioner robots and scara robots.
We also offer a range of low voltage servo motors, both brushless and geared, specifically developed for AGVs that need the highest levels of accuracy, responsiveness, efficiency and controllability.
Precise control
Closed-loop feedback delivers exact position, speed, and torque in real time.
Fast response
Rapid reaction to control signals enables smooth, accurate motion under changing conditions.
High torque
Strong, consistent torque across a wide speed range - including at low speeds.
Energy efficient
Draws only the power needed, with regenerative braking to recover energy during deceleration.
Smooth motion
Controlled acceleration and deceleration profiles reduce mechanical stress and protect payloads.
Servo Drives for Automation and Robotics
Our advanced servo drives use state-of-the-art hardware and software technologies to provide maximum control for servo motors in all load conditions.
We offer stand-alone and battery powered servo drives in a range of sizes that adapt control board and supply voltage to meet all application needs - optimized for controlling servo motors used in AGVs and AMRs to provide superior traction, steering and auxiliary functions.
Integrated Drive Solutions for Automation and Robotics Applications
Our expertise across all aspects of motion control enables us to offer integrated drive solutions for a wide range of automation and robotics applications. This means our customers benefit from the best solutions for their requirements without the headache of sourcing individual components from different manufacturers.
Products developed specifically for automation and robotics applications include Smartris, a compact plug-and-play drive package specifically designed for AGV/AMR applications. Smartris combines a cycloidal gearbox, servo motor and drive controller to enable fast, flexible and quiet movement of autonomous systems.
Precise motion control
Integrated encoders and controllers enable accurate position, velocity, and torque control in a closed loop.
Smooth operation
Pre-matched components reduce backlash and vibration, critical for precision tasks like pick-and-place.
Faster response
Optimised internal tuning between motor and drive means better dynamic performance out of the box.
Simplified design
Engineers no longer need to source, size, and integrate separate components; the package is pre-engineered to work together.
Reduced wiring complexity
A single cable solution significantly reduces wiring complexity.
Automation & Robotics application expertise
Our automation & robotics application specialists are ready to deliver the optimum solution.
Automated Warehouse System
Auxiliary Drives
Picking/Positioning systems
Trolley (inclusive AGV), Steering and Travel
Wheel Drivers