Reductor
Reductor Cyclo Drive 6000
Nuestro reductor más vendido con gran resistencia y fiabilidad, gracias al exclusivo mecanismo Cyclo.
Vista general
- Con su larga historia y su historial de entregas, se ha convertido en sinónimo del término reductor de velocidad.
- El exclusivo mecanismo Cyclo se traduce en una gran durabilidad y una vida útil prolongada.
- Amplia variedad de productos disponibles que aprovechan esta tecnología.
- Seleccione el producto que mejor se adapte a sus necesidades entre una amplia gama de capacidades y relaciones de reducción.
| Eje de salida | Eje macizo |
| Dirección(es) del eje de salida | Cualquier dirección de montaje (horizontal, vertical hacia abajo, vertical hacia arriba) |
| Estilo de montaje | Montaje de pie, montaje de brida, montaje de caja |
| Tamaño del bastidor | 34 tamaños de etapa simple, 56 tamaños de etapa doble |
| Relación de reducción | 3:1 - 7 569:1 |
| Par nominal | 24 - 68 200 Nm |
Hechos
80+
Years of history
Long life
Durable reducer with long product life
High reduction ratio
Reduction ratios up to 119:1 in single stage
Características del producto
1
Break-Resistant "Teeth"
The "cycloidal disc" has a unique and smooth curve, which together with its smooth rolling contact, prevents tooth breakage, resulting in a durable product with a long product life.
2
Broad Variation
Choose the product that best fits your needs from a wide selection, including torque range up to 68 200Nm, reduction ratios of 3:1 - 7 569:1, as well as multiple options.
3
Service Factor Selection
Choose from any Service Factor. Reducer frame sizes can be increased independently, without increasing motor capacity.
4
Compact
We manufacture a wide range of reduction ratios in a single reduction, from 3:1 to 119:1. We can easily configure double and triple reduction types by simply layering the reducer mechanisms. Because of its flat Cyclo disc arrangement, it is very compact, even at high reduction rates.
Break-Resistant Teeth
Unlike a regular involute tooth-gear, the "cycloidal disc," which is the gear for the Cyclo Drive 6000 reducer, features a distinctively smooth curve.
A unique circular-arc tooth profile is also used for the internal gear. The smooth rolling contact that prevents tooth breakage results in a durable gearbox with a long service life. (Some low reduction ratio models use helical gears and planetary gears.)
Products for Various Applications
A variety of products are offered to suit any application.
You can choose the product that best meets your specific application needs.