Bevel BUDDYBOX H Series_Right
Bevel BUDDYBOX H Series_Left
LNYM5-HZ522-AP-B_2
Bevel BUDDYBOX H Series_Right
Bevel BUDDYBOX H Series_Left
LNYM5-HZ522-AP-B_2

Bevel Buddybox - BBBH

Compact right angle shaft gearmotor with a low reduction ratio and hollow shaft

  • High speed operation at 3 600 rpm motor rotation speed is possible, helping to accelerate your machines.
  • The case is made specifically for the hollow shaft, making it more compact than a general-purpose gearmotor.
Output Shaft Hollow Shaft
Output Shaft Direction(s) Any Mounting Direction
Mounting Style Hollow shaft / Shaft mounting type
Frame Size 4 sizes
Reduction Ratio 5:1 - 20:1
Capacity 2.2 kW - 11 kW
Motor Types Premium efficiency motors, inverter duty, global standards
3 600 rpm
Max. input speed
Low Ratios
For faster speeds
120 Hz
Possible to operate at input speeds up to 3600 rpm

High Efficiency Bevel + Helical Gear

Engineered specifically for low ratios, resulting in high efficiency.

Compact Case

The case is made specifically for the hollow shaft, making it more compact than a general-purpose gearmotor.

High Speed Operation

Input speeds up to 3 600rpm (120Hz).

Lubrication Using a Long-Lasting Grease

Universal mounting, maintenance free operation.

Clear All

Filters

Document Type
Cyclo and Spur Gear

Looking for a different product?

Click on our Product Selector to quickly find the right product from our entire lineup. Our intuitive filters help you find the product that best suits your application.