Overview
The general purpose drive that’s compact, reliable and easy to use.
Designed to be cost effective and easy to use, the Invertek E3 for Single Phase Motors is for use with PSC (Permanent Split Capacitor) or Shaded-Pole Single Phase induction motors.
Simple Commissioning
14 parameter basic setup. Default settings suitable for most applications. Contactor style connection for simple wiring.
Intuitive Keypad Control
Precise digital control at the touch of a button.
Application Macros
Switch between Industrial, Pump & Fan modes to optimise Invertek E3 for your application.
Internal Category C1 EMC Filter
An internal filter in every Invertek E3 saves cost and time for installation.
Cat C1 according to EN61800-3:2004
| Motor Power Rating (kW) | 0.37 - 1.1 |
| Motor Output Current (Amps) | 4.3 - 10.5 |
| Enclosure | IP20 IP66 Outdoor Switched IP66 Outdoor Non-switched |
| Supply Voltage | 100 – 115V ± 10% 200 – 240V ± 10% |
| Supply Frequency | 48 - 62Hz |
| Temperature | Storage : -40 to 60°C Operating : IP20: -10 to 50°C IP66: -20 to 40°C, -20 to 50°C (derated) |
| Control Method | Sensorless Vector Speed Control PM Vector Control BLDC Control Synchronous Reluctance |