Overview
Variable frequency drives specifically designed for machine builders to optimise the performance of rotary and scroll compressors. Approved for use with A2L lightly flammable and A3 highly flammable refrigerants.
| Motor Power Rating (kW) | 1.5 - 40 |
| Motor Output Current (Amps) | 7 - 75 |
| Heat dissipation | Coldplate Heatsink |
| Supply Voltage | 200 – 240V ± 10% | 1 Phase Input 380 – 480V ± 10% | 3 Phase Input |
| Supply Frequency | 48 - 62Hz |
| Temperature | Storage : -40 to 70°C Operating : −20 to 60°C |
| Control Modes | Modbus RTU (RS485) Terminal Control Digital / Analogue Terminal Control PI mode Master / Slave Mode |