Overview
The next generation for elevator motor control.
Elevator Core has been designed from the power stage up as a dedicated elevator drive. Every aspect of the drive has been designed and tested to provide a highly robust solution to the demanding environmental and load conditions of the elevator industry.
| Motor Power Rating (kW) | 2.2 - 22 |
| Motor Output Current (Amps) | 9.5 - 61 |
| Enclosure | IP20 |
| Supply Voltage | 200 – 240V ± 10% Single Phase 200 – 240V ± 10% ThreePhase 380 – 480V ± 10% Three Phase |
| Temperature | 10kHz full current operation at 50°C |