Overview
The Variable Frequency Drive for Fan & Pump Applications
- Eco Vector Motor Control
- Energy Optimised Design
- Internal EMC filter
- Low noise operation
| Motor Power Rating (kW) | 0.75 - 250 |
| Motor Output Current (Amps) | 2.2 - 480 |
| Enclosure | IP20 IP55 IP66 Outdoor |
| Supply Voltage | 200 – 240V ± 10% | 1 Phase Input 200 – 240V ± 10% | 3 Phase Input 380 – 480V ± 10% | 3 Phase Input 500 – 600V ± 10% | 3 Phase Input |
| Supply Frequency | 48 - 62Hz |
| Temperature | Storage : -40 to 60°C Operating : IP20: −10 to 50°C IP55: −10 to 40°C −10 to 50°C (derated) IP66: −20 to 40°C −20 to 50°C (derated) |
| Control Method | Eco Sensorless Vector Open Loop Permanent Magnet Vector Open Loop BLDC Vector Open Loop Synchronous Reluctance Vector |