Overview
A new class of general purpose drive, retaining the proven and easy to use features of Invertek E3 with increased capability.
Simple Commissioning
14 parameter basic setup. Default settings suitable for most applications. Contactor style connection for simple wiring.
Intuitive Keypad Control
Precise digital control at the touch of a button.
Internal Category C1 EMC Filter
An internal filter in every Invertek E4 saves cost and time for installation.
Cat C1 according to EN61800-3:2004
| Motor Power Rating (kW) | 0.37 - 37 |
| Motor Output Current (Amps) | 2.3 - 72 |
| Enclosure | IP20 |
| Supply Voltage | 110-115V -15%/+10% 200-240V -15%/+10% 380-480V -15%/+10% |
| Supply Frequency | 48 – 62Hz |
| Temperature | Storage: -40 to 60°C Operating: -20 to 50°C (60°C derating) |
| Control Method | Vector Speed Control, PM Vector Control (Auto back emf measurement) Sensorless Vector Speed Control V/Hz Speed Control Synchronous Reluctance BLDC Control LSPM PMAREL Torque Control |