Invertek P2
Invertek P2 IP20 Size 2
Invertek P2 IP20 Size 3
Invertek P2 IP20 Size 4
Invertek P2 IP20 Size 5
Invertek P2 IP20 Size 6A
Invertek P2 IP20 Size 6B
Invertek P2 IP20 Size 8
Invertek P2 IP55 Size 4
Invertek P2 IP55 Size 5
Invertek P2 IP55 Size 6
Invertek P2 IP55 Size 7
Invertek P2 IP55 Size 8
Invertek P2 IP66 Size 2
Invertek P2 IP66 Size 3
Invertek P2 IP66 Size 4
Invertek P2
Invertek P2 IP20 Size 2
Invertek P2 IP20 Size 3
Invertek P2 IP20 Size 4
Invertek P2 IP20 Size 5
Invertek P2 IP20 Size 6A
Invertek P2 IP20 Size 6B
Invertek P2 IP20 Size 8
Invertek P2 IP55 Size 4
Invertek P2 IP55 Size 5
Invertek P2 IP55 Size 6
Invertek P2 IP55 Size 7
Invertek P2 IP55 Size 8
Invertek P2 IP66 Size 2
Invertek P2 IP66 Size 3
Invertek P2 IP66 Size 4

Invertek P2

High performance drive

Overview

High performance and easy to use.

The perfect combination of high performance together with ease of use allows even the most demanding applications to be tackled easily by the Invertek P2 variable frequency drive.

Advanced Motor Control
Invertek has developed advanced mathematical algorithms and uses the very latest hardware technology to ensure Invertek P2 provides exceptional motor control.

Powerful, Versatile and Easy to Use
Designed for fast installation and commissioning, P2 variable frequency drive provides the most cost effective solution for industry.

PM Motor Control
Future proof. Allows upgrade to the latest generation of high efficiency permanent magnet motors.

Built-in EMC Filter
An internal filter in every Invertek P2 saves cost and time for installation.

Integral Brake Transistor
Saves space, cost and time for installation.

Motor Power Rating (kW)0.75 - 250
Motor Output Current (Amps)2.1 - 480
EnclosureIP20
IP55
IP66 Outdoor
Supply Voltage200 – 240V ± 10% | 1 Phase Input
200 – 240V ± 10% | 3 Phase Input
380 – 480V ± 10% | 3 Phase Input
480 – 525V ± 10% | 3 Phase Input
500 – 600V ± 10% | 3 Phase Input
Supply Frequency48 - 62Hz
TemperatureStorage : -40 to 60°C
Operating :
IP20: −10 to 50°C
IP55: −10 to 40°C
          −10 to 50°C (derated)
IP66: −20 to 40°C
          −20 to 50°C (derated)
Control MethodV/F Voltage Vector
Energy Optimsied V/F
3GV Sensorless Vector Speed/Torque Control
Closed Loop (Encoder) Speed/Torque Control
PM Vector Control
BLDC Control
Synchronous Reluctance

Related Variable Frequency Drives products

Invertek Compact 2
Invertek Compact 2
Invertek Coolvert
Invertek Coolvert
DCC
DX-620
Invertek Elevator Core
Invertek Elevator Core