Fine Cyclo UA-Series
Double stage high precision high torque density gearbox
Spur gear pre-stage and three to four (UA115) eccentrics providing highest transmission accuracy, minimum speed ripples and minimum vibration.
The new UA series offers further improved performance data in regards to torque density, positioning accuracy and movement accuracy. It's high efficiency even at low speed and the improved output bearings are to be mentioned in addition to that.
- Less than 0.5 arcmin Lost Motion
- Ideal for applications with traverse movements
- Highest Torque density available on the market
- Highest overall available Torque
- High input and output speeds possible
- Additional ratios available on request
Variants:
- Basic design to be fully integrated in robotic arms
- Fully sealed version including motor flange available
Zero Mechanical Backlash | |
Lost Motion | <0.5 arcmin |
Number of Sizes | 8 |
Reduction Ratios | 60:1 to 283:1 (availability depending on size) |
Nominal Output Torque | 174 Nm up to 16685 Nm |
Acceleration Torque | 625 Nm up to 30000 Nm |
Max. Momentary Peak Torque | 1250 Nm up to 60000 Nm |
Output Speed | up to 60 rpm |
Max. Bending Moment | 883 Nm up to 44000 Nm |
Bending Stiffness | up to 25000 Nm/arcmin |
Max. Axial Load | 3924 N up to 29000 N |
Torsional stiffness | up to 6000 Nm/arcmin |
Key Product Facts
30000
Nm
Acceleration Torque
60
rpm
Output Speed
8
sizes
Advantages of Fine Cyclo UA-Series
Extremely smooth traverse movements
High Torsional Stiffness
up to 6000 Nm/arcmin
Smallest Moments of Inertia
Huge Overload Capacity
Up to 60000 Nm Momentary Peak Torque
Up to 88000 Nm Momentary Bending Moment
Up to 88000 Nm Momentary Bending Moment
High Efficiency
Easy Assembly And Motor Mounting
Fully sealed version including motor flange and customised input shaft
Filters
Main dimensions and mass
Size | Length L (1) [mm] | Diameter G [mm] | Diameter D [mm] | Diameter d1 max (2) [mm] | Mass (1) [kg] |
---|---|---|---|---|---|
UA15 | 104 | 133 | 90 | 28 | 8.5 |
UA25 | 109 | 165 | 110 | 28 | 13 |
UA35 | 130 | 189 | 130 | 38 | 20 |
UA45 | 138 | 224 | 155 | 38 | 30 |
UA55 | 158.5 | 244 | 174 | 42 | 43 |
UA65 | 170 | 295 | 210 | 42 | 55 |
UA80 | 194 | 325 | 238 | 42 | 90 |
UA115 | 272 | 570 | 400 | on request | 260 |
Diameter G = Casing diameter
Diameter D = Output major diameter
Diameter d1 = Input shaft diameter
(1) dependent upon the input design
(2) please contact us for alternative diameters
Torque and Speed main data
Size | Nominal output torque (1) [Nm] | Max Accel. / decel. torque [Nm] | Max output speed [rpm] |
---|---|---|---|
UA15 | 250 | 625 | 60 |
UA25 | 500 | 1250 | 50 |
UA35 | 900 | 2250 | 40 |
UA45 | 1320 | 3300 | 30 |
UA55 | 2000 | 5000 | 30 |
UA65 | 3430 | 8575 | 30 |
UA80 | 5000 | 12500 | 25 |
UA115 | 12000 | 30000 | 25 |
(1) at output speed n2=15 rpm
Output bearing capacity
Size | Max permissible bending moment [Nm] | Max permissible axial load push / pull [N] |
---|---|---|
UA15 | 883 | 3924 |
UA25 | 1666 | 5194 |
UA35 | 2156 | 7840 |
UA45 | 3430 | 8820 |
UA55 | 4000 | 10780 |
UA65 | 7056 | 11000 |
UA80 | 7056 | 13734 |
UA115 | 44000 | 29000 |
Available ratios
Size | Ratios |
---|---|
UA15 | 60 / 78 / 116 / 139 / 154 / 171 |
UA25 | 78 / 88 / 115 / 124 / 145 / 173 |
UA35 | 82 / 87 / 121 / 152 / 166 |
UA45 | 82 / 99 / 121 / 130 / 152 / 166 |
UA55 | 81 / 97 / 126 / 145 / 169 / 241 |
UA65 | 89 / 121 / 136 / 144 / 163 / 171 / 199 / 249 |
UA80 | 93 / 103 / 122 / 155 / 166 / 190 / 239 / 283 |
UA115 | depending on prestage |
Above technical specifications are intended for rough preselection only.